Power Line EMC Filters

B84111F0000M116

Power Supply
Single-phase
Type
B84111F (SIFI F)
Features
Status
ProductionProduction
Brand
EPCOS
  • Power Line EMC Filters:B84111F0000M120
  • Power Line EMC Filters:b84111f0000xxxx_ssb2269-f-e
  • Power Line EMC Filters:b84111f_ssb3229-2

Images are for reference only and show example products.

Size

Package / Mounting
Case(others)
Small size
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
16A
Rated Voltage [AC]
250V
Rated Voltage [DC]
250V
Withstanding Voltage 1
DC1770V, 2s [line - line]
Withstanding Voltage 2
Leakage Current (Max.)
0mA
DC Resistance (Typ.)

Other

Terminals
Tab
Operating Temp. Range
-25 to 100°C
Weight
Approx. 130g
Performance
Multipurpose
Function
Low leakage current
Safety Standard
UL1283
CSA C22.2 No.8
EN60939