Power Line EMC Filters

B84112B0000B020

Product Status
Production
Power Supply
Single-phase
Type
B84112B (SIFI B)
Features
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Size

Package / Mounting
Case(others)
Small size
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
2A
Rated Voltage [AC]
250V
Rated Voltage [DC]
250V
Withstanding Voltage 1
DC1414V, 2s [line - line]
Withstanding Voltage 2
Leakage Current (Max.)
0.369mA
DC Resistance (Typ.)

Other

Terminals
Tab
Operating Temp. Range
-25 to 85°C
Weight
Approx. 110g
Performance
Multipurpose
Function
Safety Standard
UL1283
CSA C22.2 No.8
EN60939

Tech Info

Collapse all Expand all

Technical Support Tools