Power Line EMC Filters

B84131M0001G135

Power Supply
3-phase/4-Lines
Type
B84131
Features
Status
ProductionProduction
Brand
EPCOS
  • Power Line EMC Filters:B84131M0002G150
  • Power Line EMC Filters:b84131m0001g1x5_ssb0321-l-e
  • Power Line EMC Filters:b84131_ssb3258-v

Images are for reference only and show example products.

Size

Package / Mounting
Case(others)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
35A
Rated Voltage [AC]
440/250V
Rated Voltage [DC]
Withstanding Voltage 1
DC1770V, 2s [line - line]
Withstanding Voltage 2
Leakage Current [Delta connection] (Max.)
Leakage Current [Star connection] (Max.)
0.094mA [440/250V, 50Hz]
DC Resistance (Typ.)

Other

Terminals
Stud
Operating Temp. Range
-25 to 85°C
Weight
Approx. 2.3kg
Performance
Function
Safety Standard
UL1283
CSA C22.2 No.8
EN60939
Collapse All Expand All