Power Line EMC Filters

B84142A0016R122

Power Supply
Single-phase
Type
B84142A*R122 (Drive filter)
Features
Status
ObsoleteObsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Jun.21, 2019
Last Purchase Order Date : Sep.30, 2019
Last Shipment Date : Dec.31, 2019
Brand
EPCOS
  • Power Line EMC Filters:B84142A0008R122

Images are for reference only and show example products.

Size

Package / Mounting
Book
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
16A
Rated Voltage [AC]
300V
Rated Voltage [DC]
300V
Withstanding Voltage 1
DC1700V, 2s [line - line]
Withstanding Voltage 2
Leakage Current (Max.)
32mA [300V, 50Hz]
DC Resistance (Typ.)
9mΩ

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 100°C
Weight
Approx. 1.1kg
Performance
Function
Safety Standard
UL1283
CSA C22.2 No.8