Power Line EMC Filters

B84142A0100R123

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Jun.21, 2019
Last Purchase Order Date : Sep.30, 2019
Last Shipment Date : Dec.31, 2019
Power Supply
Single-phase
Type
B84142A*R123 (Drive filter)
Features
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen Free

Images are for reference only and show example products.

Size

Package / Mounting
Book
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
128A
Rated Voltage [AC]
520V
Rated Voltage [DC]
520V
Withstanding Voltage 1
DC2250V, 2s [line - line]
Withstanding Voltage 2
Leakage Current (Max.)
118mA [520V, 50Hz]
DC Resistance (Typ.)
700μΩ

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 100°C
Weight
Approx. 8kg
Performance
Function
Safety Standard