Power Line EMC Filters

B84142A0400S081

Power Supply
DC
Type
B84142A_C_J*S081 (Drive filter)
Features
Status
ProductionProduction
Brand
EPCOS
  • Power Line EMC Filters:B84142A0400S081
  • Power Line EMC Filters:b84142xxxxxs081_ssb2593-6
  • Power Line EMC Filters:b84142axxxxs081_ssb3238-b

Images are for reference only and show example products.

Size

Package / Mounting
Case(others)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
400A
Rated Voltage [AC]
Rated Voltage [DC]
1kV
Withstanding Voltage 1
DC3270V, 2s [line - line]
Withstanding Voltage 2
Leakage Current (Max.)
DC Resistance (Typ.)
48μΩ

Other

Terminals
Busbar
Operating Temp. Range
-25 to 100°C
Weight
Approx. 7.8kg
Performance
Function
Safety Standard
UL1283
CSA C22.2 No.8