Power Line EMC Filters

B84143A0050R000

Power Supply
3-phase/3-Lines
Type
B84143A*R000 (Drive filter)
Features
Status
ProductionProduction
Brand
EPCOS
  • Power Line EMC Filters:B84143A0012R000
  • Power Line EMC Filters:b84143a00xxr000_ssb2992-m-e
  • Power Line EMC Filters:b84143axxxxr000_ssb3217-q

Images are for reference only and show example products.

Size

Package / Mounting
Book
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
50A
Rated Voltage [AC]
480/275V
Rated Voltage [DC]
Withstanding Voltage 1
DC1770V, 2s [line - line]
Withstanding Voltage 2
Leakage Current [Delta connection] (Max.)
Leakage Current [Star connection] (Max.)
1.56mA [480/275V, 50Hz]
DC Resistance (Typ.)
2mΩ

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 100°C
Weight
Approx. 4kg
Performance
Function
Safety Standard
UL1283
Collapse All Expand All