Power Line EMC Filters

B84143A0080R410

Power Supply
3-phase/3-Lines
Type
B84143*R410 (Drive filter)
Features
Status
ProductionProduction
Brand
EPCOS
  • Power Line EMC Filters:B84143A0080R410
  • Power Line EMC Filters:b84143a0xxxr410_ssb2347-q-e
  • Power Line EMC Filters:b84143axxxxr410_ssb3266-3

Images are for reference only and show example products.

Size

Package / Mounting
Book
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
80A
Rated Voltage [AC]
520/300V
Rated Voltage [DC]
Withstanding Voltage 1
DC2240V, 2s [line - line]
Withstanding Voltage 2
Leakage Current [Delta connection] (Max.)
Leakage Current [Star connection] (Max.)
15mA [520/300V, 50Hz]
DC Resistance (Typ.)
900μΩ

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 100°C
Weight
Approx. 8.5kg
Performance
Function
Safety Standard
UL1283
CSA C22.2 No.8