Power Line EMC Filters

B84143B0400S020

Product Status
Production
Power Supply
3-phase/3-Lines
Type
B84143B*S020_S021_S024 (Drive filter)
Features
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Size

Package / Mounting
Case(others)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
400A
Rated Voltage [AC]
310/530V
Rated Voltage [DC]
Withstanding Voltage 1
DC2280V, 2s [line - line]
Withstanding Voltage 2
Leakage Current [Delta connection] (Max.)
Leakage Current [Star connection] (Max.)
13mA [530/310V, 50Hz]
DC Resistance (Typ.)
67μΩ

Other

Terminals
Busbar
Operating Temp. Range
-25 to 100°C
Weight
Approx. 21kg
Performance
Function
Safety Standard
UL1283
CSA C22.2 No.8

Tech Info

Collapse all Expand all

Technical Support Tools