Power Line EMC Filters

B84143B1000S020

Power Supply
3-phase/3-Lines
Type
B84143B*S020_S021_S024 (Drive filter)
Features
Status
ProductionProduction
Brand
EPCOS
  • Power Line EMC Filters:B84143B0250S021
  • Power Line EMC Filters:b84143b1000s02x_ssb2947-s-e
  • Power Line EMC Filters:b84143bxxxs02x_ssb3263-0

Images are for reference only and show example products.

Size

Package / Mounting
Case(others)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
1kA
Rated Voltage [AC]
310/530V
Rated Voltage [DC]
Withstanding Voltage 1
DC2280V, 2s [line - line]
Withstanding Voltage 2
Leakage Current [Delta connection] (Max.)
Leakage Current [Star connection] (Max.)
13mA [530/310V, 50Hz]
DC Resistance (Typ.)
33μΩ

Other

Terminals
Busbar
Operating Temp. Range
-25 to 100°C
Weight
Approx. 42kg
Performance
Function
Safety Standard
UL1283
CSA C22.2 No.8
Collapse All Expand All