Power Line EMC Filters

B84144A0025R120

Power Supply
3-phase/4-Lines
Type
B84144A*R120 (4-line Filter)
Features
Status
ProductionProduction
Brand
EPCOS
  • Power Line EMC Filters:B84144A0050R120
  • Power Line EMC Filters:b84144a00xxR1x0_ssb2209-7-e
  • Power Line EMC Filters:b84144a0008r120_ssb3342-7

Images are for reference only and show example products.

Size

Package / Mounting
Low profile
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
25A
Rated Voltage [AC]
520/300V
Rated Voltage [DC]
Withstanding Voltage 1
DC2240V, 2s [line - line]
Withstanding Voltage 2
Leakage Current [Delta connection] (Max.)
Leakage Current [Star connection] (Max.)
9.4mA [520/300V, 50Hz]
DC Resistance (Typ.)
3.9mΩ

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 100°C
Weight
Approx. 1.7kg
Performance
Function
Safety Standard
UL1283
CSA C22.2 No.8
EN60939