Power Line EMC Filters

B84144A0025R140

Product Status
Production
Power Supply
3-phase/4-Lines
Type
B84144A*R140 (4-line Filter)
Features
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSHalogen Free

Images are for reference only and show example products.

Size

Package / Mounting
Low profile
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
25A
Rated Voltage [AC]
520/300V
Rated Voltage [DC]
Withstanding Voltage 1
DC2240V, 2s [line - line]
Withstanding Voltage 2
Leakage Current [Delta connection] (Max.)
Leakage Current [Star connection] (Max.)
0.314mA [520/300V, 50Hz]
DC Resistance (Typ.)
3.8mΩ

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 100°C
Weight
Approx. 1.7kg
Performance
Function
Low leakage current
Safety Standard
UL1283
CSA C22.2 No.8
EN60939

Tech Info

Collapse all Expand all

Technical Support Tools