Power Line EMC Filters

B84144B0250S121

Power Supply
3-phase/4-Lines
Type
B84144B*S120_S121 (4-line Filter)
Features
Status
ProductionProduction
Brand
EPCOS
  • Power Line EMC Filters:B84144B0600S120
  • Power Line EMC Filters:b84144b0250s12x_ssb2240-w
  • Power Line EMC Filters:b84144bxxxxs12x_ssb3279-g

Images are for reference only and show example products.

Size

Package / Mounting
Case(others)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
250A
Rated Voltage [AC]
530/305V
Rated Voltage [DC]
Withstanding Voltage 1
DC2280V, 2s [line - line]
Withstanding Voltage 2
Leakage Current [Delta connection] (Max.)
Leakage Current [Star connection] (Max.)
25mA [530/305V, 50Hz]
DC Resistance (Typ.)
68μΩ

Other

Terminals
Busbar
Operating Temp. Range
-25 to 100°C
Weight
Approx. 16kg
Performance
Function
Safety Standard
UL1283
CSA C22.2 No.8