Power Line EMC Filters

B84243A6010N107

Product Status
Production
Power Supply
3-phase/3-Lines
Type
B84243A*N107 (3-line Filter)
Features
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Package / Mounting
Book
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
10A
Rated Voltage [AC]
300/520V
Rated Voltage [DC]
Withstanding Voltage 1
DC2236V, 2s [line - line]
Withstanding Voltage 2
Leakage Current [Delta connection] (Max.)
Leakage Current [Star connection] (Max.)
0.186mA [300/520V, 50Hz]
DC Resistance (Typ.)
5.5mΩ

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 100°C
Weight
Approx. 400g
Performance
Multipurpose
Function
Safety Standard
UL1283
CSA C22.2 No.8
EN60939

Tech Info

Collapse all Expand all

Technical Support Tools