Power Line EMC Filters

B84243A6083Z000

Power Supply
3-phase/3-Lines
Type
B84243A (Drive filter)
Features
Status
ProductionProduction
Brand
EPCOS
  • Power Line EMC Filters:B84243A_60A
  • Power Line EMC Filters:b84243axxxxx000_ssb2814-a
  • Power Line EMC Filters:b84243axxxxx000_ssb2748-n

Images are for reference only and show example products.

Size

Package / Mounting
Book
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
83A
Rated Voltage [AC]
530/305V
Rated Voltage [DC]
Withstanding Voltage 1
DC1700V, 2s [line - line]
Withstanding Voltage 2
Leakage Current [Delta connection] (Max.)
Leakage Current [Star connection] (Max.)
14mA [530/305V, 50Hz]
DC Resistance (Typ.)
1.2mΩ

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 100°C
Weight
Approx. 6kg
Performance
Function
Safety Standard
UL1283
CSA C22.2 No.8
EN60939