Power Line EMC Filters

B84252A0200Q000

Product Status
Production
Sales Region
Worldwide (except Japan)
Power Supply
Single-phase
DC
Series
CarXield
Features
Option
Option Lineup
Accessories
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
200A
Rated Voltage [AC]
Rated Voltage [DC]
500V
Withstanding Voltage
DC1300V, 2s [line - line]
Insulation Resistance (Min.)
Leakage Current (Max.)
Peak Current [1min.] (Max.)
360A
Peak Current [10sec.] (Max.)
600A
DC Resistance (Max.)
Common Mode Attenuation (Min.)
21dB (0.1MHz to 80MHz)
Differential Mode Attenuation (Min.)

Package Type & Size

Package / Mounting
Open Case
Length(L)
155mm Nom. (6.10in Nom.)
Width(W)
59mm Nom. (2.32in Nom.)
Height(H)
50.5mm Nom. (1.99in Nom.)
Weight
650g Typ.

Other

Terminals
Busbar
Operating Temp. Range
-40 to 85°C
Performance
Function
Safety Standard

Tech Info

Collapse all Expand all

Technical Support Tools