Power Line EMC Filters

B84743C0100R712 New Product

Power Supply
3-phase/3-Lines
Type
B84743*R712 (3-line filter)
Features
Status
ProductionProduction
Brand
EPCOS
  • Power Line EMC Filters:B84743*R712
  • Power Line EMC Filters:B84743*R712
  • Power Line EMC Filters:b84743xxxxxr712_ssb3321-m

Images are for reference only and show example products.

Size

Package / Mounting
Low profile
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Rated Current
100A
Rated Voltage [AC]
520/300V
Rated Voltage [DC]
520V
Withstanding Voltage 1
DC2720V, 2s [line - case]
Withstanding Voltage 2
Leakage Current [Delta connection] (Max.)
2mA [200V, 60Hz]
Leakage Current [Star connection] (Max.)
DC Resistance (Typ.)
550μΩ

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 100°C
Weight
Approx. 2.6kg
Performance
Wide range high attenuation
Function
Low leakage current
Safety Standard
UL60939
CSA C22.2 No.8
IEC60939-3