Power Line EMC Filters

PAN4820

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Jan.12, 2021
Last Purchase Order Date : Mar.1, 2022
Last Shipment Date : Sep.30, 2022
Sales Region
Worldwide
Power Supply
DC
Series
Features
Option
Option Lineup
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
20A
Rated Voltage [AC]
Rated Voltage [DC]
76V
Withstanding Voltage
DC1500V, 60s [line - earth]
Insulation Resistance (Min.)
100MΩ [DC500V, 1min.]
Leakage Current (Max.)
DC Resistance (Max.)
6mΩ
Common Mode Attenuation (Min.)
Differential Mode Attenuation (Min.)

Package Type & Size

Package / Mounting
PCB
Length(L)
45.72mm Nom. (1.80in Nom.)
Width(W)
45.72mm Nom. (1.80in Nom.)
Height(H)
17.7mm Nom. (0.70in Nom.)
Weight
45g Typ.

Other

Terminals
Pin
Operating Temp. Range
-40 to 85°C
Performance
Multipurpose
Function
Safety Standard
UL60950-1
UL62368-1
CSA60950-1
CSA62368-1
EN62368-1

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...