Power Line EMC Filters

RPE-2006F02

Sales Region
Worldwide
Power Supply
Single-phase
Series
RPE-F
Status
ProductionProduction
Features
With double-fuse
Option
StandardStandard type
Option Lineup
Please refer to here.
Accessories
Brand
TDK-Lambda
  • Power Line EMC Filters:RPE-F

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
6A
Rated Voltage [AC]
250V
Rated Voltage [DC]
250V
Withstanding Voltage
AC1500V, 60s [line - earth]
Insulation Resistance (Min.)
100MΩ [DC500V, 1min.]
Leakage Current (Max.)
0.5mA [250V, 60Hz]
DC Resistance (Max.)
100mΩ
Common Mode Attenuation (Min.)
25dB (2MHz to 10MHz)
Differential Mode Attenuation (Min.)
25dB (3MHz to 10MHz)

Package Type & Size

Package / Mounting
IEC Inlet
Length(L)
44mm Nom. (1.73in Nom.)
Width(W)
58.7mm Nom. (2.31in Nom.)
Height(H)
32.1mm Nom. (1.26in Nom.)
Weight
70g Typ.

Other

Terminals
Tab
Operating Temp. Range
-25 to 85°C
Performance
Multipurpose
Function
Safety Standard
UL1283
CSA C22.2 No.8
EN60939-1
EN60939-2

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...