Power Line EMC Filters

RSEN-2016LD

Sales Region
Worldwide
Power Supply
Single-phase
Series
RSEN
Status
ProductionProduction
Features
Option
Low LeakLow-leakage current characteristic type
DIN RailDIN rail installation compatible type
Option Lineup
Please refer to here.
Accessories
Brand
TDK-Lambda
  • Power Line EMC Filters:Rxxx/DIN Precations

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
16A
Rated Voltage [AC]
250V
Rated Voltage [DC]
250V
Withstanding Voltage
AC2500V, 60s [line - earth]
Insulation Resistance (Min.)
100MΩ [DC500V, 1min.]
Leakage Current (Max.)
0.01mA [250V, 60Hz]
DC Resistance (Max.)
20mΩ
Common Mode Attenuation (Min.)
10dB (0.1MHz to 10MHz)
Differential Mode Attenuation (Min.)
25dB (0.2MHz to 30MHz)

Package Type & Size

Package / Mounting
DIN rail
Length(L)
52mm Nom. (2.05in Nom.)
Width(W)
98mm Nom. (3.86in Nom.)
Height(H)
43.4mm Nom. (1.71in Nom.)
Weight
260g Typ.

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 85°C
Performance
Multipurpose
Function
Low leakage current
Safety Standard
UL1283
CSA C22.2 No.8
EN60939-1
EN60939-2

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...