Power Line EMC Filters

RSEN-2020L

Product Status
Production
Sales Region
Worldwide
Power Supply
Single-phase
DC
Series
RSEN
Features
SCCR 14kA
Option
Low LeakLow-leakage current characteristic type
Option Lineup
Please refer to here.
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
20A
Rated Voltage [AC]
250V
Rated Voltage [DC]
250V
Withstanding Voltage
AC2500V, 60s [line - earth]
Insulation Resistance (Min.)
100MΩ [DC500V, 1min.]
Leakage Current (Max.)
0.01mA [250V, 60Hz]
DC Resistance (Max.)
10mΩ
Common Mode Attenuation (Min.)
10dB (0.2MHz to 10MHz)
Differential Mode Attenuation (Min.)
25dB (0.3MHz to 30MHz)

Package Type & Size

Package / Mounting
Low profile
Length(L)
52mm Nom. (2.05in Nom.)
Width(W)
87mm Nom. (3.43in Nom.)
Height(H)
35mm Nom. (1.38in Nom.)
Weight
230g Typ.

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 85°C
Performance
Multipurpose
Function
Low leakage current
Safety Standard
UL1283
CSA C22.2 No.8
EN60939-1
EN60939-2

Tech Info

Collapse all Expand all

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...