Power Line EMC Filters

RSEV-2006

Product Status
Production
Sales Region
Worldwide
Power Supply
Single-phase
Series
RSEV
Features
SCCR 14kA
Option
Option Lineup
Accessories
DIN-RSEV
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
6A
Rated Voltage [AC]
250V
Rated Voltage [DC]
250V
Withstanding Voltage
AC2500V, 60s [line - earth]
Insulation Resistance (Min.)
100MΩ [DC500V, 1min.]
Leakage Current (Max.)
1mA [250V, 60Hz]
DC Resistance (Max.)
110mΩ
Common Mode Attenuation (Min.)
25dB (0.1MHz to 30MHz)
Differential Mode Attenuation (Min.)
25dB (0.2MHz to 30MHz)

Package Type & Size

Package / Mounting
Small size
Length(L)
39mm Nom. (1.54in Nom.)
Width(W)
85mm Nom. (3.35in Nom.)
Height(H)
30mm Nom. (1.18in Nom.)
Weight
150g Typ.

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 85°C
Performance
Multipurpose
Function
Safety Standard
UL1283
CSA C22.2 No.8
EN60939-3

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...