Power Line EMC Filters

RSHN-2003L

Sales Region
Worldwide
Power Supply
Single-phase
Series
RSHN
Status
ProductionProduction
Features
Option
Low LeakLow-leakage current characteristic type
Option Lineup
Please refer to here.
Accessories
Brand
TDK-Lambda
  • Power Line EMC Filters:RSHN

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
3A
Rated Voltage [AC]
250V
Rated Voltage [DC]
250V
Withstanding Voltage
AC2500V, 60s [line - earth]
Insulation Resistance (Min.)
100MΩ [DC500V, 1min.]
Leakage Current (Max.)
0.1mA [250V, 60Hz]
DC Resistance (Max.)
350mΩ
Common Mode Attenuation (Min.)
25dB (0.2MHz to 10MHz)
Differential Mode Attenuation (Min.)
25dB (0.2MHz to 30MHz)

Package Type & Size

Package / Mounting
Low profile
Length(L)
52mm Nom. (2.05in Nom.)
Width(W)
98mm Nom. (3.86in Nom.)
Height(H)
35mm Nom. (1.38in Nom.)
Weight
190g Typ.

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 85°C
Performance
Wide range high attenuation
Function
Low leakage current
Safety Standard
UL1283
CSA C22.2 No.8
EN60939

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...