Power Line EMC Filters

RSHN-2020L

Sales Region
Worldwide
Power Supply
Single-phase
Series
RSHN
Status
ProductionProduction
Features
SCCR 14kA
Option
Low LeakLow-leakage current characteristic type
Option Lineup
Please refer to here.
Accessories
Brand
TDK-Lambda
  • Power Line EMC Filters:RSHN

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
20A
Rated Voltage [AC]
250V
Rated Voltage [DC]
250V
Withstanding Voltage
AC2500V, 60s [line - earth]
Insulation Resistance (Min.)
100MΩ [DC500V, 1min.]
Leakage Current (Max.)
0.1mA [250V, 60Hz]
DC Resistance (Max.)
22mΩ
Common Mode Attenuation (Min.)
25dB (0.4MHz to 30MHz)
Differential Mode Attenuation (Min.)
25dB (0.4MHz to 30MHz)

Package Type & Size

Package / Mounting
Low profile
Length(L)
52mm Nom. (2.05in Nom.)
Width(W)
127mm Nom. (5.00in Nom.)
Height(H)
35mm Nom. (1.38in Nom.)
Weight
350g Typ.

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 85°C
Performance
Wide range high attenuation
Function
Low leakage current
Safety Standard
UL1283
CSA C22.2 No.8
EN60939

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...