Power Line EMC Filters

RTAN-5010D

Sales Region
Worldwide
Power Supply
3-phase/3-Lines
Series
RTAN
Status
ProductionProduction
Features
Option
DIN RailDIN rail installation compatible type
Option Lineup
Please refer to here.
Accessories
Brand
TDK-Lambda
  • Power Line EMC Filters:Rxxx/DIN Precations

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
10A
Rated Voltage [AC]
500V
Rated Voltage [DC]
500V
Withstanding Voltage
AC2500V, 60s [line - earth]
Insulation Resistance (Min.)
100MΩ [DC500V, 1min.]
Leakage Current [Delta connection] (Max.)
5mA [500V, 60Hz]
Leakage Current [Star connection] (Max.)
DC Resistance (Max.)
60mΩ
Common Mode Attenuation (Min.)
25dB (0.3MHz to 10MHz)
Differential Mode Attenuation (Min.)
25dB (0.2MHz to 30MHz)

Package Type & Size

Package / Mounting
DIN rail
Length(L)
63mm Nom. (2.48in Nom.)
Width(W)
127mm Nom. (5.00in Nom.)
Height(H)
50.4mm Nom. (1.98in Nom.)
Weight
400g Typ.

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 85°C
Performance
Pulse attenuation
Function
Safety Standard
UL1283
EN60939-1
EN60939-2

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...