Power Line EMC Filters

RTEN-5150J9J3-00

Product Status
Production
Sales Region
Worldwide (EN/UL standards not certified)
Power Supply
3-phase/3-Lines
Series
RTEN-J9J3-00
Features
Option
Option Lineup
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
150A
Rated Voltage [AC]
500V
Rated Voltage [DC]
500V
Withstanding Voltage
DC2150V, 60s [line - earth]
Insulation Resistance (Min.)
Leakage Current [Delta connection] (Max.)
168mA [500V, 50Hz]
Leakage Current [Star connection] (Max.)
DC Resistance (Max.)
Common Mode Attenuation (Min.)
40dB (0.2MHz to 6MHz)
Differential Mode Attenuation (Min.)
40dB (0.2MHz to 6MHz)

Package Type & Size

Package / Mounting
Low profile
Length(L)
176mm Nom. (6.93in Nom.)
Width(W)
400mm Nom. (15.75in Nom.)
Height(H)
87mm Nom. (3.43in Nom.)
Weight
7.1kg Typ.

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 85°C
Performance
Wide range high attenuation
Function
Safety Standard
EN60939-1
EN60939-2

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...