Power Line EMC Filters

RTHC-5030

Product Status
Production
Sales Region
Worldwide
Power Supply
3-phase/3-Lines
Series
RTHC
Features
SCCR 5kA
Option
Option Lineup
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
30A
Rated Voltage [AC]
500V
Rated Voltage [DC]
500V
Withstanding Voltage
AC2500V, 60s [line - earth]
Insulation Resistance (Min.)
100MΩ [DC500V, 1min.]
Leakage Current [Delta connection] (Max.)
5mA [500V, 60Hz]
Leakage Current [Star connection] (Max.)
DC Resistance (Max.)
26mΩ
Common Mode Attenuation (Min.)
25dB (0.2MHz to 10MHz)
Differential Mode Attenuation (Min.)
25dB (0.2MHz to 30MHz)

Package Type & Size

Package / Mounting
Case(others)
Length(L)
105mm Nom. (4.13in Nom.)
Width(W)
160mm Nom. (6.30in Nom.)
Height(H)
135mm Nom. (5.31in Nom.)
Weight
1.2kg Typ.

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 85°C
Performance
Wide range high attenuation
Function
Safety Standard
UL1283
EN60939-1
EN60939-2

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...