EMC Filters for Shielded Rooms
B84299C1101E313
|
|
Design & Size
| Detail Size Information |
Electrical Characteristics
| Rated Current |
|
| Rated Voltage |
|
| Max. Insertion Loss from |
|
| Max. Insertion Loss up to |
|
| Rated Voltage |
|
Other
| Number of Lines |
|
| Installation Accessories |
|
Customer who viewed this product also viewed
Capacitors for DC Link
B25654A8806K001
80µF, 850V DC
97.5mm (L) x 35.5(+2,5)mm (W) x 42.5mm (H)
Choke Coils for PFC
PFC3519QM-231K07B-00
Output Power = 200W at CRM,50kHz,Vin min=85VAC
L x W x H = 37 x 30 x 20 mm max.
Power Line EMC Filters
B84112B0000B030
1-phase(250V), Rated Current:3A
Small case type
Output Filters
B84143Q0002R229
IP21 housing
IP21 housing for sine-wave filters B84143V*229/230
Output Filters
B84143V0011R229
Rated Current=11A Rated Voltage=300/520V AC
Sine-wave output filters for 3-phase systems
Switching Spark Gaps
B88069X5903T502
Nominal Breakdown Voltage= 3000V
Approx. Discharge Peak Current= 50A