Noise Suppression Filters

MAF0603GWY551AT000

Product Status
Production
Applications
Commercial Grade
Applications Detail
Audio Line
Feature
BluetoothFor Bluetooth Band
WiFiFor WiFi Band
Series
MAF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
0.60mm ±0.03mm
Width(W)
0.30mm ±0.03mm
Thickness(T)
0.30mm ±0.03mm
Recommended Land Pattern (A)
0.25mm Nom.
Recommended Land Pattern (B)
0.30mm Nom.
Recommended Land Pattern (C)
0.30mm Nom.

Electrical Characteristics

Impedance (Typ.) 1
56Ω at 100MHz
Impedance (Typ.) 2
550Ω at 900MHz
Impedance (Typ.) 3
900Ω at 1.7GHz
Rated Current
125mA
DC Resistance (Typ.)
1.81Ω
DC Resistance (Max.)
2.2Ω

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
15000pcs
Weight
0.0003g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...