Noise Suppression Filters

MAF1005GAD102AT000

Product Status
Production
Applications
Commercial Grade
Applications Detail
Audio Line
Feature
CellularFor Cellular Band
Series
MAF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.50mm ±0.05mm
Recommended Land Pattern (A)
0.50mm Nom.
Recommended Land Pattern (B)
0.40mm Nom.
Recommended Land Pattern (C)
0.50mm Nom.

Electrical Characteristics

Impedance (Typ.) 1
135Ω at 100MHz
Impedance (Typ.) 2
1000Ω at 900MHz
Impedance (Typ.) 3
750Ω at 1.7GHz
Rated Current
450mA
DC Resistance (Typ.)
420mΩ
DC Resistance (Max.)
550mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.001g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...