Noise Suppression Filters

Applications
Commercial GradeCommercial Grade
Applications Detail
Audio Line
Feature
CellularFor Cellular Band
D-Amp.For Class D-Amp
Low RDCLow RDC
Series
MAF
Status
ProductionProduction

Images are for reference only and show exemplary products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.50mm ±0.05mm
Recommended Land Pattern (A)
0.50mm Nom.
Recommended Land Pattern (B)
0.40mm Nom.
Recommended Land Pattern (C)
0.50mm Nom.

Electrical Characteristics

Impedance (Typ.) at 1MHz
Impedance (Typ.) at 100MHz
80Ω
Impedance (Typ.) at 900MHz
570Ω
Impedance (Typ.) at 1.7GHz
630Ω
Rated Current
900mA
DC Resistance (Typ.)
200mΩ
DC Resistance (Max.)
270mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.001g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...