Noise Suppression Filters

Applications
Commercial GradeCommercial Grade
Applications Detail
Audio Line
Feature
D-Amp.For Class D-Amp
Series
MAF
Status
ProductionProduction

Images are for reference only and show exemplary products.

Size

Length(L)
1.60mm ±0.15mm
Width(W)
0.80mm ±0.15mm
Thickness(T)
0.80mm ±0.15mm
Recommended Land Pattern (A)
0.60mm Nom.
Recommended Land Pattern (B)
0.80mm Nom.
Recommended Land Pattern (C)
0.80mm Nom.

Electrical Characteristics

Impedance (Typ.) at 1MHz
Impedance (Typ.) at 100MHz
120Ω
Impedance (Typ.) at 900MHz
Impedance (Typ.) at 1.7GHz
Rated Current
1.35A
DC Resistance (Typ.)
85mΩ
DC Resistance (Max.)
105mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.004g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...