Noise Suppression Filters

Applications
Commercial GradeCommercial Grade
Applications Detail
Audio Line
Feature
D-Amp.For Class D-Amp
Series
VAF
Status
ProductionProduction

Images are for reference only and show exemplary products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.60mm ±0.20mm
Thickness(T)
1.00mm Max.
Recommended Land Pattern (A)
0.65mm Nom.
Recommended Land Pattern (B)
0.70mm Nom.
Recommended Land Pattern (C)
1.60mm Nom.

Electrical Characteristics

Impedance (Typ.) at 1MHz
Impedance (Typ.) at 100MHz
840Ω
Impedance (Typ.) at 900MHz
Impedance (Typ.) at 1.7GHz
Rated Current
2.14A
DC Resistance (Typ.)
66mΩ
DC Resistance (Max.)
79mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Reflow
Iron Soldering
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.015g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)