Ferrite Cores

B64290A0084X010

Product Status
Production
Core shape
Toroid(Toroid)
Feature
TelecomFor Telecommunication
Material Name
Ni-Zn
Ferrite Material
K10
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
R 102/65.8/15
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.96mm⁻¹
Effective Cross-Sectional Area
267.2mm²
Effective Magnetic Path Length
255.3mm
Effective Core Volume
68220mm³
AL Value / (nH / N²)
900 ±25%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
330g

Electrical Characteristics (Material)

Initial Permeability μi
800 Nom.
Saturation Magnetic Flux Density Bs / mT
240 (100°C)
Curie Temperature Tc [Min.]
150°C
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all

Technical Support Tools