Ferrite Cores

B64290L0615X087

Product Status
Production
Core shape
Toroid(Toroid)
Feature
GeneralFor general purpose
Material Name
Mn-Zn
Ferrite Material
N87
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
R 25.3/14.8/15
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.78mm⁻¹
Effective Cross-Sectional Area
76.89mm²
Effective Magnetic Path Length
60.07mm
Effective Core Volume
4619mm³
AL Value / (nH / N²)
3500 ±30%
Core Loss / (W / set) [Max.]
3 (200mT, 100kHz, 100°C)
Air Gap
0 mm
Weight
24g

Electrical Characteristics (Material)

Initial Permeability μi
2200 Nom.
Saturation Magnetic Flux Density Bs / mT
390 (100°C)
Curie Temperature Tc [Min.]
210°C
Core Loss / (kW / m³) [Max.]
375

Tech Info

Collapse all Expand all

Technical Support Tools