Ferrite Cores

B64290L0668X065

Product Status
Production
Core shape
Toroid(Toroid)
Feature
EMIEMI
Material Name
Mn-Zn
Ferrite Material
T65
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
R 38.1/19.05/12.7
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.71mm⁻¹
Effective Cross-Sectional Area
116.2mm²
Effective Magnetic Path Length
82.97mm
Effective Core Volume
9644mm³
AL Value / (nH / N²)
8800 ±30%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
52g

Electrical Characteristics (Material)

Initial Permeability μi
5200 Nom.
Saturation Magnetic Flux Density Bs / mT
320 (100°C)
Curie Temperature Tc [Min.]
160°C
Core Loss / (kW / m³) [Max.]