Ferrite Cores

B65523J0000R608

Product Status
Production
Core shape
E(ER)
Feature
High Sw PowerFor High Frequency Switching Power Supplies
Material Name
Mn-Zn
Ferrite Material
PC200
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
ER 9.5/5
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
1.54mm⁻¹
Effective Cross-Sectional Area
8.81mm²
Effective Magnetic Path Length
13.6mm
Effective Core Volume
120mm³
AL Value / (nH / N²)
480 +30,-20%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
600mg

Electrical Characteristics (Material)

Initial Permeability μi
800 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
280°C
Core Loss / (kW / m³) [Max.]
60

Tech Info

Collapse all Expand all

Technical Support Tools