Ferrite Cores

B65525J0000R092

Product Status
Production
Core shape
E(ER)
Feature
High BsHigh Bs
Material Name
Mn-Zn
Ferrite Material
N92
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
ER 11/5
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
1.1mm⁻¹
Effective Cross-Sectional Area
12.4mm²
Effective Magnetic Path Length
14.1mm
Effective Core Volume
174mm³
AL Value / (nH / N²)
900 +30,-20%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
850mg

Electrical Characteristics (Material)

Initial Permeability μi
1500 Nom.
Saturation Magnetic Flux Density Bs / mT
440 (100°C)
Curie Temperature Tc [Min.]
280°C
Core Loss / (kW / m³) [Max.]
410