Ferrite Cores

B65541D0000R048

Product Status
Production
Core shape
PM(P)
Feature
Low Temp CoefLow temperature coefficient
Material Name
Mn-Zn
Ferrite Material
N48
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
P 14/8
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.8mm⁻¹
Effective Cross-Sectional Area
25mm²
Effective Magnetic Path Length
20mm
Effective Core Volume
500mm³
AL Value / (nH / N²)
2100 +30,-20%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
3.2g

Electrical Characteristics (Material)

Initial Permeability μi
2300 Nom.
Saturation Magnetic Flux Density Bs / mT
310 (100°C)
Curie Temperature Tc [Min.]
170°C
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all

Technical Support Tools