Ferrite Cores

B66008G0000X187

Product Status
Production
Core shape
E(Large)
Feature
GeneralFor general purpose
Material Name
Mn-Zn
Ferrite Material
N87
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
E 160/80/40
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.232mm⁻¹
Effective Cross-Sectional Area
1640mm²
Effective Magnetic Path Length
381mm
Effective Core Volume
623930mm³
AL Value / (nH / N²)
10700 +30,-20%
Core Loss / (W / set) [Max.]
12.5 (100mT, 25kHz, 100°C)
Air Gap
0 mm
Weight
3.16kg

Electrical Characteristics (Material)

Initial Permeability μi
2200 Nom.
Saturation Magnetic Flux Density Bs / mT
390 (100°C)
Curie Temperature Tc [Min.]
210°C
Core Loss / (kW / m³) [Max.]
375

Tech Info

Collapse all Expand all

Technical Support Tools