Ferrite Cores

B66229Q0060K187

Product Status
Production
Core shape
E DG
Feature
GeneralFor general purpose
Material Name
Mn-Zn
Ferrite Material
N87
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
E 32/16/9DG
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.89mm⁻¹
Effective Cross-Sectional Area
83mm²
Effective Magnetic Path Length
74mm
Effective Core Volume
6140mm³
AL Value / (nH / N²)
60 ±10%
Core Loss / (W / set) [Max.]
Air Gap
Weight
30g

Electrical Characteristics (Material)

Initial Permeability μi
2200 Nom.
Saturation Magnetic Flux Density Bs / mT
390 (100°C)
Curie Temperature Tc [Min.]
210°C
Core Loss / (kW / m³) [Max.]
375