Ferrite Cores

B66283G0000X608

Product Status
Production
Core shape
Planar(ELP)
Feature
High Sw PowerFor High Frequency Switching Power Supplies
Material Name
Mn-Zn
Ferrite Material
PC200
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
ELP 18/4/10
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.62mm⁻¹
Effective Cross-Sectional Area
39.3mm²
Effective Magnetic Path Length
24.3mm
Effective Core Volume
955mm³
AL Value / (nH / N²)
1300 ±25%
Core Loss / (W / set) [Max.]
0.4 (50mT, 1MHz, 100°C)
Air Gap
0 mm
Weight
4.8g

Electrical Characteristics (Material)

Initial Permeability μi
800 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
280°C
Core Loss / (kW / m³) [Max.]
60