Ferrite Cores

B66283K0000X187

Product Status
Production
Core shape
Planar(Plate/I)
Feature
GeneralFor general purpose
Material Name
Mn-Zn
Ferrite Material
N87
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
I 18/2/10
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.51mm⁻¹
Effective Cross-Sectional Area
39.5mm²
Effective Magnetic Path Length
20.3mm
Effective Core Volume
802mm³
AL Value / (nH / N²)
2900 ±25%
Core Loss / (W / set) [Max.]
0.5 (200mT, 100kHz, 100°C)
Air Gap
0 mm
Weight
4.1g

Electrical Characteristics (Material)

Initial Permeability μi
2200 Nom.
Saturation Magnetic Flux Density Bs / mT
390 (100°C)
Curie Temperature Tc [Min.]
210°C
Core Loss / (kW / m³) [Max.]
375

Tech Info

Collapse all Expand all

Technical Support Tools