Ferrite Cores

B66289K0000X608

Product Status
Production
Core shape
Planar(Plate/I)
Feature
High Sw PowerFor High Frequency Switching Power Supplies
Material Name
Mn-Zn
Ferrite Material
PC200
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
I 38/4/25
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.22mm⁻¹
Effective Cross-Sectional Area
194mm²
Effective Magnetic Path Length
43.6mm
Effective Core Volume
8460mm³
AL Value / (nH / N²)
3600 ±25%
Core Loss / (W / set) [Max.]
1.9 (20mT, 2MHz, 100°C)
Air Gap
0 mm
Weight
44g

Electrical Characteristics (Material)

Initial Permeability μi
800 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
280°C
Core Loss / (kW / m³) [Max.]
60

Tech Info

Collapse all Expand all

Technical Support Tools