Ferrite Cores

B66291G0100X187

Product Status
Production
Core shape
Planar(ELP)
Feature
GeneralFor general purpose
Material Name
Mn-Zn
Ferrite Material
N87
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
ELP 43/10/28
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.274mm⁻¹
Effective Cross-Sectional Area
225mm²
Effective Magnetic Path Length
61.6mm
Effective Core Volume
13748mm³
AL Value / (nH / N²)
2225 Nom.
Core Loss / (W / set) [Max.]
Air Gap
0.10mm ±0.02mm
Weight
70g

Electrical Characteristics (Material)

Initial Permeability μi
2200 Nom.
Saturation Magnetic Flux Density Bs / mT
390 (100°C)
Curie Temperature Tc [Min.]
210°C
Core Loss / (kW / m³) [Max.]
375

Tech Info

Collapse all Expand all