Ferrite Cores

B66317G0250X127

Product Status
Production
Core shape
E(EE)
Feature
GeneralFor general purpose
Material Name
Mn-Zn
Ferrite Material
N27
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
E 25/13/7
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
1.1mm⁻¹
Effective Cross-Sectional Area
52.5mm²
Effective Magnetic Path Length
57.5mm
Effective Core Volume
3020mm³
AL Value / (nH / N²)
250 Nom.
Core Loss / (W / set) [Max.]
Air Gap
0.25mm ±0.02mm
Weight
16g

Electrical Characteristics (Material)

Initial Permeability μi
2000 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
220°C
Core Loss / (kW / m³) [Max.]
920

Tech Info

Collapse all Expand all