Ferrite Cores

B66325G0100X127

Product Status
Production
Core shape
E(EE)
Feature
GeneralFor general purpose
Material Name
Mn-Zn
Ferrite Material
N27
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
E 42/21/15
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.54mm⁻¹
Effective Cross-Sectional Area
178mm²
Effective Magnetic Path Length
97mm
Effective Core Volume
17300mm³
AL Value / (nH / N²)
1497 Nom.
Core Loss / (W / set) [Max.]
Air Gap
0.10mm ±0.02mm
Weight
88g

Electrical Characteristics (Material)

Initial Permeability μi
2000 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
220°C
Core Loss / (kW / m³) [Max.]
920