Ferrite Cores

B66344Q0100K195

Product Status
Production
Core shape
E DG
Feature
Low LossLow Loss
Material Name
Mn-Zn
Ferrite Material
N95
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
E 55/28/25DG
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.3mm⁻¹
Effective Cross-Sectional Area
420mm²
Effective Magnetic Path Length
124mm
Effective Core Volume
52100mm³
AL Value / (nH / N²)
100 ±10%
Core Loss / (W / set) [Max.]
Air Gap
Weight
256g

Electrical Characteristics (Material)

Initial Permeability μi
3000 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
220°C
Core Loss / (kW / m³) [Max.]
350