Ferrite Cores

B66455K0000X608

Product Status
Production
Core shape
Planar(Plate/I)
Feature
High Sw PowerFor High Frequency Switching Power Supplies
Material Name
Mn-Zn
Ferrite Material
PC200
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
I 22/2.5/16
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.33mm⁻¹
Effective Cross-Sectional Area
78.5mm²
Effective Magnetic Path Length
26.1mm
Effective Core Volume
2050mm³
AL Value / (nH / N²)
2500 ±25%
Core Loss / (W / set) [Max.]
0.85 (50mT, 1MHz, 100°C)
Air Gap
0 mm
Weight
10.5g

Electrical Characteristics (Material)

Initial Permeability μi
800 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
280°C
Core Loss / (kW / m³) [Max.]
60