Ferrite Cores

B66459G0000X608

Core shape
Planar(ELP)
Feature
High Sw PowerFor High Frequency Switching Power Supplies
Material Name
Mn-Zn
Ferrite Material
PC200
Status
ProductionProduction
Brand
EPCOS
  • Ferrite Cores B66459G
  • Ferrite Cores B66459G

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
ELP 38/8/25
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.27mm⁻¹
Effective Cross-Sectional Area
194mm²
Effective Magnetic Path Length
52.4mm
Effective Core Volume
10200mm³
AL Value / (nH / N²)
2900 ±25%
Core Loss / (W / set) [Max.]
2.3 (20mT, 2MHz, 100°C)
Air Gap
0 mm
Weight
52g

Electrical Characteristics (Material)

Initial Permeability μi
800 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
280°C
Core Loss / (kW / m³) [Max.]
60